??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-4A6-082-401-07-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-4A6-082-401-07-S4
VERF
Availability
Available
BC
Order code
BIS01E6
TC
Product identifier
BIS M-4A6-082-401-07-S4
PX
Product view
57959_00
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.092 Kg
DESCRIPT
Description
Special characteristics = Washdown Plus, Washdown, Product Group = HF (13.56 MHz), Dimension = Ø 18 x 65 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), Connection = Connector, M12x1-Male, 4-pin, Housing material = 1.4404 stainless steel, Interface = IO-Link 1.1, Transfer rate = COM3 (230.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = 0...70 °C, IP rating = IP68, IP69K, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), WEEE, Ecolab, cULus, Secondary features = Identification, Device Discovery, Signal Quality Monitoring, Basic Statistics, Operating Hours Counter, Boot Cycle Counter, Voltage and Current Monitoring, Extreme Environment Status, Storage Usage Monitoring, Variant Configuration, Pin Assignment, Secondary features for condition monitoring = Vibration monitoring, Inclination monitoring and installation aid, Internal temperature monitoring
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.